2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CLSM-150-B05-0100P-000-A00-000

Expand Table
ZH
1/5
Company
COMP
Description
DESC
Part Number
PN
Type
TP
Drive
D
Lead(Ball screw)/Width(Belt)/Force(Linear motor)
LWF
Stroke
S [mm]
Base Option
BO
Motor Adaptor
MA
Brake & U-shape bracket
BR
Motor
M
Cover Option
CO
Gear Reducer
GR
Central Lubrication
CL
Limit switch
LS
Cableveyor
CV
Carriage
CA
1
Ewellix
Linear Modules
CLSM-150-B05-0100P-000-A00-000
CLSM
B-Ball screw
5mm
100
P -Aluminium profile
0 - None
None
0 - None
A -Aluminum profile
0 - None
0-None
0 - None
0 - None
0 - None
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextLinear Modules
上次修改29.09.2025 09:18:16
單位

分類

CNS

CNSERPBASE Object Properties